SLAU888 may 2023 AFE882H1
Table 4-1 lists the AFE882H1EVM bill of materials (BOM).
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1, C2, C3, C7, C17, C18, C19, C20, C21 | 9 | 0.1 uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 0603 | 06033C104JAT2A | AVX |
C4, C6 | 2 | 680 pF | CAP, CERM, 680 pF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C681KAT2A | AVX |
C5 | 1 | 10 uF | CAP, CERM, 10 µF, 16 V,+/- 10%, X7R, 0805 | 0805 | CL21B106KOQNNNG | Samsung |
C8, C9 | 2 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H222JA01D | MuRata |
C10, C11 | 2 | 680 pF | CAP, CERM, 680 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A681JAT2A | AVX |
C12 | 1 | 4700 pF | CAP, CERM, 4700 pF, 25 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08053A472JAT2A | AVX |
C13 | 1 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2C0G1H102J050BA | TDK |
C14, C15, C25, C26 | 4 | 10 uF | CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 | 0603 | GRT188R61E106ME13D | MuRata |
C16 | 1 | 0.047 uF | CAP, CERM, 0.047 uF, 50 V, +/- 5%, X7R, 0805 | 0805 | 08055C473JAT2A | AVX |
C22 | 1 | 1 uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0805 | 0805 | B37941K9105K62 | TDK |
C23, C24, C29 | 3 | 4.7 uF | CAP, CERM, 4.7 uF, 16 V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata |
C27, C28, C30, C31, C32, C34, C35, C36 | 8 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 | 0603 | 06035C104K4Z4A | AVX |
C33 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E474KA12D | MuRata |
C37, C38 | 2 | 20 pF | CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A200JAT2A | AVX |
D1, D2 | 2 | 5 V | Diode, TVS, Bi, 5 V, 14.5 Vc, SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark | SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark | CDSOD323-T05SC | Bourns |
D3 | 1 | 100 V | Diode, Switching, 100 V, 0.15 A, SOD-123 | SOD-123 | 1N4148W-TP | Micro Commercial Components |
D4 | 1 | 75 V | Diode, Switching, 75 V, 0.3 A, SOT-23 | SOT-23 | BAV99-7-F | Diodes Inc. |
D5 | 1 | 15 V | Diode, TVS, Bi, 15 V, SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark | SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark | CDSOD323-T15SC | Bourns |
D6, D7, D8 | 3 | 150 V (Typ) Clamp Ipp Tvs Diode Surface Mount 0603 (1608 Metric) | 0603 | PGB1010603MRHF | Littelfuse Inc | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2 | 2 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |
J3, J4, J6 | 3 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J5, J26 | 2 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
J7, J8, J22, J23, J24 | 5 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone | |
J9 | 1 | Header, 2.54mm, 7x2, Gold, TH | Header, 2.54mm, 7x2, TH | 61301421121 | Wurth Elektronik | |
J10, J11, J12, J13, J14, J17, J18 | 7 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J15, J20, J25 | 3 | Header, 2.54mm, 3x2, Gold, TH | Header, 2.54mm, 3x2, TH | 61300621121 | Wurth Elektronik | |
J16 | 1 | Header, 2.54 mm, 5x2, Gold, TH | Header, 2.54mm, 5x2, TH | 61301021121 | Wurth Elektronik | |
J19, J21, J27 | 3 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
J28 | 1 | Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT | USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT | 10118194-0001LF | FCI | |
L1 | 1 | 500 ohm | Ferrite Bead, 500 ohm @ 100 MHz, 2.5 A, 1206 | 1206 | 742792116 | Wurth Elektronik |
L2 | 1 | 600 ohm | Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 | 0603 | 782633601 | Wurth Elektronik |
R2, R4 | 2 | 15.8 | RES, 15.8, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0715R8L | Yageo |
R3, R6, R13, R14 | 4 | 100k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
R7 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo |
R8, R9, R39 | 3 | 1.00Meg | RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FG1M00 | Stackpole Electronics Inc |
R10, R12 | 2 | 200k | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07200KL | Yageo |
R11 | 1 | 30.0k | RES, 30.0 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-303-B-T5 | Susumu Co Ltd |
R16 | 1 | 15.0 | RES, 15.0, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD0715RL | Yageo America |
R17 | 1 | 499 | RES, 499, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-4990-B-T5 | Susumu Co Ltd |
R18, R22, R24 | 3 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD071KL | Yageo America |
R19 | 1 | 8.87k | RES, 8.87 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-8871-B-T5 | Susumu Co Ltd |
R20, R23 | 2 | 2.20k | RES, 2.20 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-222-B-T5 | Susumu Co Ltd |
R25, R26, R27, R28, R31, R32, R33, R34 | 8 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
R29 | 1 | 100 | RES, 100, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07100RL | Yageo America |
R30 | 1 | 249 | RES, 249, 0.1%, 0.25 W, 1206 | 1206 | TNPW1206249RBEEA | Vishay-Dale |
R35, R36 | 2 | 10.0 | RES, 10.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
R37 | 1 | 12.0k | RES, 12.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0712KL | Yageo |
R38 | 1 | 47.0k | RES, 47.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0747KL | Yageo |
R40 | 1 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 | 9 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP4, TP6, TP7, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP20 | 13 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |
TP2, TP3, TP5, TP8, TP17, TP18, TP19 | 7 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
TP24, TP25, TP26, TP27, TP28, TP29 | 6 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
U1 | 1 | AFE882H1RRUT | UQFN24 | AFE882H1RRUT | Texas Instruments | |
U2 | 1 | XTR305 Industrial Analog Current/Voltage Output Driver, RGW0020A (VQFN-20) | RGW0020A | XTR305IRGWT | Texas Instruments | |
U3 | 1 | Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 | VQFN-56 | FT4232H-56Q-TRAY | FTDI | |
U4 | 1 | 350 kHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems, DBV0005A (SOT-23-5) | DBV0005A | TLV333IDBVR | Texas Instruments | |
U5 | 1 | Single Output High PSRR LDO, 250 mA, Fixed 3.3 V Output, 2.7 to 6.5 V Input, with Low IQ, 5-pin SOT (DDC), -40 to 105 degC, Green (RoHS & no Sb/Br) | DDC0005A | TPS73433TDDCRQ1 | Texas Instruments | |
U6 | 1 | Single Output Low Input Voltage Requirement LDO, 150 mA, Fixed 1.8 V Output, 1.8 to 5.5 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | TPS72118DBVR | Texas Instruments | |
U7 | 1 | 4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14 | WQFN14 | TXU0304BQA | Texas Instruments | |
U8 | 1 | Automotive 4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs | WQFN14 | TXU0204BQA | Texas Instruments | |
U9 | 1 | Single-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs and 3-State Outputs | VSSOP8 | TXU0202DCU | Texas Instruments | |
Y1 | 1 | Crystal, 12 MHz, 30 ppm, 18 pF, SMD | 11.4x4.7mm | ABLS2-12.000MHZ-D4Y-T | Abracon Corporation |