SLAU891A
March 2023 – July 2024
TRF0208-SEP
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
2
Hardware
2.1
General Usage Information
3
Implementation Results
3.1
Test Setup Diagrams
3.1.1
S-Parameter Test Setup
3.1.2
Noise Figure Test Setup
3.1.3
Two-Tone OIP3 Test Setup
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layers
4.2.1
Stack-Up and Material
4.3
TRF0208SEP/SP EVM Bill of Materials
5
Additional Information
Trademarks
6
Related Documentation
7
Revision History
Features
Operates on a single +3.3V supply.
Designed for a single-ended 50Ω input matching.
Simple interface to the inputs and output through onboard SMA connectors.
Power down option available onboard using a jumper connector.