SLAU892A March 2023 – June 2024 AFE11612-SEP
The AFE11612EVM is an easy-to-use platform that evaluates the functionality and performance of the AFE11612‑SEP device.
The AFE11612‑SEP is a highly-integrated, low-power, complete analog monitor and controller that includes a 16-channel (12-bit) analog-to-digital converter (ADC), 12-channel (12-bit) digital-to-analog converter (DAC), eight GPIOs, two remote temperature sensor channels, and one local temperature sensor channel. The device also features input out-of-range alarms, and a configurable serial interface supporting SPI and I2C protocols with 5V and 3V logic.
This user’s guide describes the characteristics, operation, and use of the AFE11612EVM evaluation module (EVM). This EVM is designed to evaluate the performance of the AFE11612-SEP analog front end (AFE) in a variety of configurations. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the AFE11612EVM. This document includes a schematic, printed-circuit board (PCB) layouts, and a complete bill of materials.