SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The low-frequency oscillator (LFOSC) is an on-chip low power oscillator which is factory trimmed to a frequency of 32.768kHz.
LFOSC can provide higher accuracy when used over a reduced temperature range. See the device-specific data sheet for details.
The LFOSC is active by default after a BOOTRST, sourcing the LFCLK. The LFOSC startup monitor sets the LFOSCGOOD bit in the CLKSTATUS register when LFOSC is ready.