SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The selected clock source is always available and the frequency depends on the power mode, for more information refer to the PMU/Clock section. After enabling the I2C module by setting the I2C.PWREN.ENABLE bit, the module is ready to start receiving and transmitting data.