SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
Table 3-17 lists the memory-mapped registers for the WUC registers. All register offset addresses not listed in Table 3-17 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
400h | FSUB_0 | Subscriber Port 0 | FSUB_0 Register (Offset = 400h) [Reset = 00h] |
404h | FSUB_1 | Subscriber Port 1 | FSUB_1 Register (Offset = 404h) [Reset = 00h] |
FSUB_0 is shown in Figure 3-13 and described in Table 3-18.
Return to the Summary Table.
Subscriber port
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||||||||||
R/W-0h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CHANID | ||||||||||||||
R/W-0h | R/W-0h | ||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-4 | RESERVED | R/W | 0h | |
3-0 | CHANID | R/W | 0h | 0 = disconnected. 1-15 = connected to channel ID = CHANID. 0h = A value of 0 specifies that the event is not connected Fh = Consult your device data sheet as the actual allowed maximum can be less than 15. |
FSUB_1 is shown in Figure 3-14 and described in Table 3-19.
Return to the Summary Table.
Subscriber port
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||||||||||
R/W-0h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CHANID | ||||||||||||||
R/W-0h | R/W-0h | ||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-4 | RESERVED | R/W | 0h | |
3-0 | CHANID | R/W | 0h | 0 = disconnected. 1-15 = connected to channel ID = CHANID. 0h = A value of 0 specifies that the event is not connected Fh = Consult your device data sheet as the actual allowed maximum can be less than15. |