SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
In repeated block transfer mode (DMATM = 11), the DMAEN bit remains set after completion of the block transfer. The next trigger after the completion of a repeated block transfer starts another block transfer. Repeated block transfer modes are available in full-featured DMA channels only.
The DMASAx, DMADAx, and DMASZx registers are copied into temporary registers. The temporary values of DMASAx and DMADAx are incremented or decremented after each transfer in the block. The DMADSTWDTH will indicate whether the destination address will increment or decrement by 1, 2, 4 or 8 with each transfer cycle. The same is true for the DMASRCWDTH and the source address respectively. The DMASZx register is decremented after each transfer of the block and shows the number of transfers remaining in the block.