SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
UART transmits and receives characters at a bit rate that is asynchronous to another device. Timing for each character is based on the selected baud-rate. The transmit and receive functions use the same baud-rate frequency.
In general, control registers should only be programmed when the UART is disabled (ENABLE bit in the UARTx.CTL0 register is cleared). If the UART is operating and gets disabled during transmit or receive operation, the current transaction gets completed before the UART stops. The baud-rate divisor registers (UARTx.IBRD and UARTx.FBRD) can be modified without disabling the UART.