SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The timer module (TIMx) is a timer counting module with multiple compare/capture blocks. Based on the device, two types of timers are available: general-purpose timers (TIMG) and advanced control timers (TIMA). Both timers include many common features that can be used for a variety of functions such as measuring the input signal edge and period (capture mode) or generating output waveforms (compare mode output) like PWMs. See the device-specific data sheet to determine which timers and timer instances are available.