SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
Some peripherals can be configured to temporarily suspend STOP or STANDBY mode operation to handle a temporary activity or process an event. There are two ways in which STOP or STANDBY mode can be suspended:
Suspended STOP or STANDBY for an Asynchronous Fast Clock Request
An asynchronous fast clock request temporarily suspends any active low-power mode and runs the MCLK and ULPCLK tree at 24MHz/32MHz, sourced from SYSOSC. Asynchronous fast clock requests are also functional in RUN and SLEEP mode if MCLK is sourced from either LFCLK at 32kHz or SYSOSC at a frequency lower than 24MHz/32MHz. While asynchronous fast clock requests suspend the low-power mode and change clock tree configuration to support 24MHz/32MHz operation, these requests do not enable the PD1 power domain if the device was in STOP or STANDBY mode. This functionality enables use cases such as:
Suspended STOP or STANDBY for a DMA Trigger
If a DMA trigger is asserted in STOP or STANDBY mode, the low-power mode is temporarily suspended and the PD1 power domain (including the SRAM and flash memory) is enabled to process the DMA request. Unlike the asynchronous fast clock request, DMA transfers do not change the clock tree configuration. A DMA request in STOP or STANDBY mode is processed at the current ULPCLK rate.