SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
In STOP mode the CPU is halted and the ULPCLK is limited to 4MHz operation. The event manager will detect a DMA trigger event and request the PMU to enter a "suspended STOP" state. For more info on this state refer to Section 2.1.2.7.While STOP mode is suspended, the DMA is fully functional and will work on the pending DMA trigger request. Once the DMA transfer is complete, the DMA will acknowledge the pending trigger event and the event subsystem removes the power mode request from the PMU. If the PMU has no other pending requests, the SoC will transition back into normal STOP mode.