SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
Power is supplied to the device through the VDD and VSS connections. The device supports operation with a supply voltage of 1.62V to 3.6V and will start with a 1.62V supply. A decoupling capacitor (CVDD) must be placed across all VDD and VSS supply pairs. See the device-specific data sheet for the correct value and tolerance of CVDD. Products with 64 pins or less typically have a single VDD/VSS power pair.
VDD is used directly to provide the IO supply (VDDIO) and the analog supply (VDDA). VDDIO and VDDA are internally connected to VDD so that additional power supply pins are not required.