SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104 , MSPM0C1104-Q1
The flash controller provides two write protection mechanisms (one static, one dynamic) which are applied in parallel (logical OR) to protect user-specified sectors during any attempted program or erase operation. If a program or erase operation is issued to a write protected flash sector, the operation will terminate with a FAILWEPROT error reported in the STATCMD register.