SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
A DMA block transfer in progress can be stopped by clearing the DMAEN bit. The DMA will stop after the completion of the ongoing transfer cycle and all the channel registers will stay in the current state. The block transfer can be continued as originally configured after setting the DMAEN bit again and resending the trigger. Please note that a trigger is necessary for halted transfer to resume.