SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
The module behavior while the device is in debug mode is controlled by the FREE and SOFT bits in PDBGCTL register.
When the device is in debug mode and set into halt mode below behavior can be configured.
PDBGCTL.FREE | PDBGCTL.SOFT | Function |
---|---|---|
1 | x | Modules continues operation |
0 | 0 | Module stops immediately |
0 | 1 | Module stops after the next transfer has been finished |