SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
The I2C mode supports any target or controller I2C-compatible device. Figure 13-2 shows an example of an I2C bus. Each I2C peripheral instance is comprised of both controller and target functions where the target can be addressed with 2 independent user defined addresses. A device connected to the I2C bus can be considered as the controller or the target when performing data transfers. A controller initiates a data transfer and generates the clock signal SCL. Any device addressed by a controller is considered a target.
I2C data is communicated using the serial data (SDA) pin and the serial clock (SCL) pin. Both SDA and SCL are open-drain bidirectional and must be connected to a positive supply voltage using a pullup resistor.