SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
In SHUTDOWN mode, no clocks are available. The core regulator is completely disabled and all SRAM and register contents are lost, with the exception of the 4 bytes of general-purpose memory in SYSCTL that can be used to store state information. The BOR and bandgap circuit are disabled.
The device can wake through a wake-up capable IO, a debug connection or NRST. .
SHUTDOWN mode has the lowest current consumption of any operating mode. Exiting SHUTDOWN mode triggers a BOR.