SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
A common use case is to directly trigger a timer action (reset, PWM output, etc.) from the comparator output. The Event Manager can be used to set up the comparator as a generic event publisher (FPUB_1) and the timer as a generic event subscriber (FSUB_0 or FSUB_1) listening for an event from the publisher.
Comparator configuration (Publisher):
Set COMPIFG bit in GEN_EVENT0 IMASK register to mask the comparator output interrupt. For more info, see the COMP chapter.
Configure FPUB_1 register in comparator module to connect to event channel y.
TIMx configuration (Subscriber):
and Section 15.2.3.1.1.5.
Using the timer's cross trigger path to configure the event subscriber port as a trigger source by configuring the TIMx.TSEL.ETSEL = 0x10 for FSUB0 or to 0x11 for FSUB1.