SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104 , MSPM0C1104-Q1
The CRC generator is implemented with a set of XOR trees. After a set of 8, 16, or 32 bits is provided to the CRC accelerator by writing to the CRCIN register, a calculation for the whole set of input bits is performed. When new data is written to CRCIN, the CRC generator updates the CRC output in a single cycle. Bus wait states are not required to load data back-to-back into the CRC generator.