SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
To simplify loading of data by software into the CRC, the CRC accelerator provides a 512-word (2KB) CRCIN_IDX region. Within the CRCIN_IDX region, a write to any word is re-mapped as, and functionally equivalent to, a write to the CRCIN register. This mechanism enables the use of the standard C library memcpy() routine to copy data from SRAM or flash into the CRC, provided that the source data is less than 2KB (2,048 bytes).