SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
The TIMA module consists of a 16-bit auto reload counter driven by a programmable prescaler with up to four capture/compare (CC) blocks for multiple capture/compares, PWM outputs with deadband insertion, and interval timing. TIMA has extensive event generation capabilities from different counter events such as overflow, reload, and from each of the capture/compare registers. It also has the hardware design to handle the fault signal generated by internal or external circuitry to indicate a fault in the system.