SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104 , MSPM0C1104-Q1
The WWDT can be configured to stop counting or continue counting when the CPU is halted for debug by the debug subsystem. By default, the WWDT stops counting when the CPU is halted for debug and the device is in a debug state. To allow the WWDT to continue to free run when the CPU is stopped for debug, set the FREE bit in the PDBGCTL register.