SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
An instance of the GPIO peripheral in the MSPM0 platform supports up to 32 data input/output (DIO) bits. For devices with greater than 32 GPIOs, multiple instances of the GPIO peripheral are used to address all of the device pins. The GPIO port and bit names are directly mapped to the signal names associated with each device pin in the Pin Configuration and Functions section of the device data sheet.
GPIO Port and Bit Name | Device Pin Signal Name |
---|---|
GPIO Port A Bit 0 (DIO0) | PA0 |
GPIO Port A Bit 1 (DIO1) | PA1 |
GPIO Port B Bit 0 (DIO0) | PB0 |
GPIO Port B Bit 1 (DIO1) | PB1 |
GPIO Port x Bit y (DIOy) | Pxy |