SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
In STANDBY mode, if only TIMG8, or asynchronous fast wake from GPIO, comparator (low-power mode), or a serial interface is desired, the lowest possible power consumption can be achieved by configuring the ULPCLK and LFCLK to be disabled when entering STANDBY, leaving only the TIMG0, and TIMG1 running (STANDBY1). See the LFCLK section. In this state, TIMG8, or asynchronous activity/event will trigger an asynchronous fast clock request to wake the system.