SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104 , MSPM0C1104-Q1
In TIMA only, the counter behavior in CPU halt debug mode and debug resume can also be configured by software using the PDBGCTL and CTRCTL registers.
TIMA can be configured to stop counting or continue counting when the CPU is halted for debug by the debug subsystem. By default, TIMA stops counting when the CPU is halted for debug and the device is in a debug state. To allow TIMA to continue to free run when the CPU is stopped for debug, set the FREE bit in the PDBGCTL register. See Section 17.2.2 for more information.
The CTRCTL register lets the device to resume counting or perform the action specified by the CVAE field following the exit of debug mode using the DRB bit.