SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
DMA_TRIG_RX and DMA_TRIG_TX registers are used to setup the trigger signaling for the DMA. This can be setup in a flexible way to trigger the DMA for receive or transmit events with the trigger conditions in Table 13-57and Table 11-9.
DMA_TRIG_RX is used for triggering the DMA to do a receive data transfer and DMA_TRIG_TX is used for triggering the DMA to do a transmit data transfer.
IIDX STAT | Name | Description |
---|---|---|
0x01 | RTOUT | UART receive timeout interrupt, This interrupt is asserted when the receive FIFO is not empty, and no further data is received specified time in the UARTx.IFLS.RXTOSEL bits. More information provided below. |
0x0B | RXINT | UART receive interrupt. More information provided below. |
The receive timeout interrupt is asserted when the receive FIFO is not empty, and no further data is received specified time in the IFLS.RXTOSEL bits. The receive timeout interrupt is cleared either when the FIFO becomes empty through reading all the data (or by reading the holding register), by reading the interrupt index from IIDX or when a 1 is written to the corresponding bit in the ICLR register.
The receive interrupt (RXINT, 0x0B) changes state when one of the following events occurs:IIDX STAT | Name | Description |
---|---|---|
0x0C | TXINT | UART transmit interrupt. More information provided below. |
The DMA trigger event configuration is managed with the DMA_TRIG_RX and DMA_TRIG_TX event management registers. See Section 6.2.5 for guidance on configuring the Event registers and Section 6.1.3.2 for on how DMA trigger event works.