SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104
The UARTx.ADDR register is used to set the specific address that should be matched with receiving address byte. This register is used in conjunction with UARTx.AMASK register to form a match for address-byte received. Only bits where the AMASK is set to '1' are considered. So for full address the AMASK register is set to 0xFF. This feature is used in DALI, UART 9-Bit or Idle-Line mode.
Condition | DALI Mode | Idle Line Mode | 9-Bit Mode |
---|---|---|---|
Address match | Address and Data is moved to RXDATA | Address and Data is moved to RXDATA | Address and Data is moved to RXDATA |
Address mismatch | Address and Data will be dropped | Address and Data will be dropped | Address and Data will be dropped |