SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1104 , MSPM0C1104-Q1
This interface can be used transfer data between a MSPM0 device and another device with an asynchronous serial communication protocol like LIN (local interconnection network), ISO7816 (Smart card protocol), IrDA (infrared data association), hardware flow control (CTS/RTS) and multiprocessor communications are supported.