SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
In SLEEP mode only the CPU is halted. All other peripherals and resources are available as when in RUN mode, therefore there is no restriction on the DMA functionality in SLEEP mode. All peripherals that can trigger a DMA transfer in RUN mode will also be able to trigger a DMA transfer in SLEEP mode.