SLAU900 November 2023
The AFE532A3WEVM provides access to all AFEx32A3W pins through connectors J22, J24, J26, and J28. J22 and J24 provide access to the pins of the primary AFEx32A3W. Table 3-3 and Table 3-4 list the J22 and J24 pin definitions.
Pin# | Signal | Description |
---|---|---|
1 | SDO | SPI SDO |
2 | GND | Ground |
3 | SDI | SPI SDI |
4 | GND | Ground |
5 | SCLK | SPI SCLK |
5 | GND | Ground |
7 | SYNC | SPI SYNC |
6 | GND | Ground |
9 | SCL | I2C SCL |
10 | GND | Ground |
11 | SDA | I2C SDA |
12 | GND | Ground |
13 | GPIO | AFE GPIO |
14 | GND | Ground |
15 | FTDI_GPIO3 | GPIO3 output of the on-board controller |
Pin# | Signal | Description |
---|---|---|
1 | GND | Ground |
2 | IOUT | Primary AFEx32A3W IOUT |
3 | GND | Ground |
4 | VOUT1/AIN1 | Primary AFEx32A3W VOUT1/AIN1 |
5 | GND | Ground |
6 | FB1 | Primary AFEx32A3W FB1 |
7 | GND | Ground |
8 | VOUT0 | Primary AFEx32A3W VOUT0 |
9 | GND | Ground |
10 | Negative VOUT0 | Primary AFEx32A3W negative VOUT0 |
J26 and J28 provide access to the pins of the auxiliary AFEx32A3W. Table 3-5 and Table 3-6 list the J26, and J28 pin definitions.
Pin# | Signal | Description |
---|---|---|
1 | SDA/SCLK | Auxiliary AFEx32A3W SDA/SCLK |
2 | GND | Ground |
3 | A0/SDI | Auxiliary AFEx32A3W A0/SDI |
4 | GND | Ground |
5 | SCL/SYNC | Auxiliary AFEx32A3W SCL/SYNC |
6 | GND | Ground |
7 | GPIO/SDO | Auxiliary AFEx32A3W GPIO/SDO |
8 | GND | Ground |
Pin# | Signal | Description |
---|---|---|
1 | GND | Ground |
2 | IOUT | Auxiliary AFEx32A3W SDA/SCLK |
3 | GND | Ground |
4 | VOUT1/AIN1 | Auxiliary AFEx32A3W VOUT1/AIN1 |
5 | GND | Ground |
6 | FB1 | Auxiliary AFEx32A3W FB1 |
7 | GND | Ground |
8 | VOUT0 | Auxiliary AFEx32A3W VOUT0 |