SLAU900 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the Hardware
    2. 2.2 Hardware Description
      1. 2.2.1 Signal Definitions
      2. 2.2.2 Optional Circuitry
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
          1. 3.2.2.1.1 Basic DAC Subpage
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
Basic DAC Subpage

Figure 4-7 shows the Basic DAC subpage that provides an interface to quickly power up, select the reference and output span, program the output voltage or current, and configure the ADC for the respective AFEx32A3W device. The Basic DAC subpage also provides controls to configure the GPIO pin on the respective AFEx32A3W device, and control the two GPIO outputs of the AFE532A3WEVM onboard controller. The register settings can be programmed or retrieved using the Program NVM or Reload NVM checkboxes, respectively.

GUID-20230726-SS0I-8XFL-JRDF-VXNFJTCHCBTC-low.pngFigure 3-7 Basic DAC Subpage