SLAU900 November 2023
The AFE532A3WEVM has optional circuitry that can be used to evaluate the AFEx32A3W.
The AFEx32A3W can be used in optical module applications that require up to a 300 mA current source and a negative bias voltage. The negative bias voltage is generated by connecting the voltage output of the AFEx32A3W to an inverting op-amp. Figure 3-7 shows the block diagram for the negative bias circuit.
Figure 3-8 shows the 2.8-mm × 3.6-mm negative bias circuit layout. The layout consists of the AFEx32A3W, OPA310, two size-0201 resistors, and three size-0201 capacitors.
The output current capability of the AFEx32A3W VOUT channels can be increased with an external current boost circuit. Figure 3-7 shows the block diagram for the high current, voltage output circuit. Q1 is not populated on the AFE532A3WEVM. Remove the shunt from J7 before populating Q1. Connect PVDD to pin 1 of J8 and connect the load to the AFEx32A3W FB1 pin on pin 6 of J24.