SLAU902A September 2023 – January 2024
The TAx5x12 EVM supports secondary audio serial interface (SASI), by default the EVM is configured for primary interface (PASI) from the AC-MB with jumpers populated on header J70 pin 2-3 for BCLK and header J71 pin 2-3 for WCLK. If secondary ASI is desired from AC-MB then move jumpers on header J70 and J71 to pin 1-2 and configure TAx5x12 device for secondary audio interface.
External audio interface can also be used for Secondary Audio Interface (SASI) with header J66. This is preferable for making measurements, remove jumpers on header J70 and J71.