SLAU902A September 2023 – January 2024
The evaluation kit consists of the TAx5x12EVM daughterboard and the AC-MB controller board. The controller board is used to provide power, control, and digital audio signals to the evaluation module. The daughterboard contains the TAx5x12 device and the input output connections. Depending on the selected device, some components are not populated in the EVM.