SLAU902A September 2023 – January 2024
The TAx5x12 family of devices feature a very flexible audio serial bus. Allowing these devices to function seamlessly with a wide range of DSPs, SoCs, or other audio devices. The audio serial bus tab provides controls to configure the EVM to the required format, mode and the different supported MCLK frequency.
Besides the primary audio serial bus, audio serial bus tab supports a secondary audio serial bus when needed to interface with an external controller/device with the same flexibility.