SLAU903 October 2023
GPIO1 has many configuration options through J41 header, but only one setting is allowed at a time. GPIO1 can be configured for general purpose input output and Audio Serial Interface can be configured as either MCLK, DIN or DOUT in controller or target mode. This is shown in the figure below.