SLAU903 October 2023
The TAx5x1x-Q1 family of devices feature a very flexible audio serial bus. Allowing these devices to function seamlessly with a wide range of DSPs, SoCs, or other audio devices. The audio serial bus tab provides controls to configure the EVM to the required format, mode and the different supported MCLK frequencies.
Besides the primary audio serial bus, the devices support a secondary audio serial bus when needed to interface with an external controller/device with the same flexibility.