SLAU903 October   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x1xQ1EVM-K Hardware Settings
      1. 2.3.1 TAx5412-Q1 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAC541x-Q1 EVM Output Hardware Settings
    4. 2.4 Diagnostics Hardware Setup
      1. 2.4.1 Short to MICBIAS Setup
      2. 2.4.2 Short to VBAT Setup
      3. 2.4.3 Shorted Input Pins Setup
      4. 2.4.4 Short to GND Setup
    5. 2.5 GPIO1 Hardware Configurations
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 PurePath Console 3 Installation
      1. 3.2.1 USB Audio Setup
    3. 3.3 TAx5x1x-Q1 EVM GUI
      1. 3.3.1 Software Overview
      2. 3.3.2 Configuration View
        1. 3.3.2.1 Device Config Tab
        2. 3.3.2.2 Record Config Tab
        3. 3.3.2.3 Playback Config Tab
        4. 3.3.2.4 Audio Serial Bus Tab
          1. 3.3.2.4.1 Configuring Primary Audio Serial Bus
          2. 3.3.2.4.2 Configuring Secondary Audio Serial Bus
          3. 3.3.2.4.3 Example Configuring I2S Interface
        5. 3.3.2.5 GPIO/Interrupts Tab
        6. 3.3.2.6 Advanced Tabs
          1. 3.3.2.6.1 Diagnostic Tab
          2. 3.3.2.6.2 Programmable Biquads Tab
          3. 3.3.2.6.3 Automatic Gain Control (AGC) Tab
          4. 3.3.2.6.4 Voice/Ultrasonic Auto Detection (VAD/UAD) Tab
          5. 3.3.2.6.5 Mixer Tab
          6. 3.3.2.6.6 Tone Generation Tab
          7. 3.3.2.6.7 Limiter Tab
        7. 3.3.2.7 End System Integration View
        8. 3.3.2.8 Register Map View
        9. 3.3.2.9 I2C Monitor View
    4. 3.4 Configuration Examples
    5. 3.5 System Overview
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5412-Q1 EVM Bill of Materials
      2. 4.3.2 TAC5311-Q1 EVM Bill of Materials
      3. 4.3.3 TAA5412-Q1 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References

Short to VBAT Setup

A short to VBAT tests shown in figure below requires an external voltage source connected to VBAT via J26 or on-board VBAT via J27. If on-board VBAT is used, populate jumper on J42 pin 1-2 to enable the U4 switch regulator.

GUID-20230627-SS0I-SCJD-R3CX-DZ5XPRZKXCBS-low.svgFigure 2-16 VBAT Connection
GUID-20230609-SS0I-2DV3-NRCV-VWZ0R8NKB4PT-low.pngFigure 2-17 Short to VBAT Diagnostic Test Setup