SLAU904A October 2023 – December 2023
MD3 setting provides the following configuration for these devices as shown in the table below.
MD3 | TAC5242 | TAC5142 | TAA5242 (ADC only variant) | TAD5242/TAD5142 (DAC only variant) | ||||
---|---|---|---|---|---|---|---|---|
Target Mode | Controller Mode | Target Mode | Controller Mode | Target Mode | Controller Mode | Target Mode | Controller Mode | |
1'b0 | I2S/LJ Mode--> HPF=1Hz@48KHz, Quick Charge =50ms TDM Mode--> Slot 0 and 1 is data, HPF=1Hz@48KHz and Quick Charge=50ms | MCLK Input, HPF=1Hz@48KHz, Quick Charge=50ms | I2S/LJ Mode--> HPF=1Hz@48KHz, Quick Charge =50ms TDM Mode--> Slot 0 and 1 is data, HPF=1Hz@48KHz and Quick Charge=50ms | MCLK Input, HPF=1Hz@48KHz, Quick Charge=50ms | I2S/LJ Mode--> HPF=1Hz@48KHz, Quick Charge =50ms TDM Mode--> Daisy chain disable, HPF=1Hz@48KHz and Quick Charge=50ms | MCLK Input, HPF=1Hz@48KHz, Quick Charge=50ms | Output Quick Charge Enabled | MCLK Input |
1'b1 | I2S/LJ Mode --> HPF=12Hz@48KHz, Quick Charge =12.5ms TDM Mode --> Slot 2 and 3 is data, HPF=1Hz@48KHz and Quick Charge=50ms | MCLK Input, HPF=1Hz@48KHz, Quick Charge=50ms | I2S/LJ Mode --> HPF=12Hz@48KHz, Quick Charge =12.5ms TDM Mode --> Slot 2 and 3 is data, HPF=1Hz@48KHz and Quick Charge=50ms | MCLK Input, HPF=1Hz@48KHz, Quick Charge=50ms | I2S/LJ Mode --> HPF=12Hz@48KHz, Quick Charge =12.5ms TDM Mode --> Daisy chain Enable, HPF=1Hz@48KHz and Quick Charge=50ms | MCLK Input, HPF=1Hz@48KHz, Quick Charge=50ms | Output Quick Charge Disabled | MCLK Input |