SLAU904A October   2023  – December 2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x42EVM-K Hardware Settings
      1. 2.3.1 TAx5x42 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAx5x42 EVM Output Hardware Settings
        1. 2.3.2.1 TAx5x42 Analog Audio Output
      3. 2.3.3 Multi-Function Hardware Configurations
        1. 2.3.3.1 MD0 Hardware Configurations
        2. 2.3.3.2 MD1 and MD2 Hardware Configurations
        3. 2.3.3.3 MD3 Hardware Configurations
        4. 2.3.3.4 MD4 and MD5 Hardware Configurations
        5. 2.3.3.5 MD6 (DIN/DOUT) Hardware Configuration
  9. 3Software
    1. 3.1 System Overview
    2. 3.2 Configuration Example
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5242 EVM Bill of Materials
      2. 4.3.2 TAC5142 EVM Bill of Materials
      3. 4.3.3 TAA5242 EVM Bill of Materials
      4. 4.3.4 TAD5242 EVM Bill of Materials
      5. 4.3.5 TAD5142 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

Audio Serial Interface Settings

The AC-MB provides the digital audio signals to the evaluation module from the universal serial bus (USB), optical, stereo jack, and external audio serial interface (ASI) header. Figure 3-2 shows a block diagram of the ASI routing on the AC-MB.

GUID-20230611-SS0I-BMNP-TNQK-3RSWH7MLCKRH-low.pngFigure 2-2 AC-MB Audio Interface Block Diagram

Switch SW2 on the AC-MB selects the audio serial bus that interfaces with the PCM6xx0EVM. Next to switch SW2, the AC-MB has a quick reference table to identify the audio serial interface source options and switch settings. The AC-MB acts as the Controller for the audio serial interface, with three different modes of operation: USB, optical or analog, or external ASI.

The serial interface clocks and data are provided from the USB interface. The sampling rate and format are determined by the USB audio class driver on the operating system. The default settings for the USB audio interface are 32-bit frame size, 48-kHz sampling rate, BCLK and FSYNC ratio is 256, and the format is timedivision multiplexing (TDM).