SLAU905A August 2023 – November 2023 DAC81401
The jumpers must be connected properly to operate the DAC81401EVM for it's intended operation. Table 3-2 provides the details of the configurable jumper settings on the EVM. Figure 3-1 and Figure 3-2 shows the default jumper connections on the board with High-voltage gain stage enabled and High-voltage gain stage disabled respectively.
Header | Name | Function |
---|---|---|
J1 | DVDD=USB5V | Short 1-2 – DVDD = 5 V supplied through USB power (default) Open – DVDD supplied through J6 |
J2 | AVSS SEL | Short 1-2 – AVSS supplied through J3 Short 2-3 – AVSS connected to board GND (default) Open – AVSS supply pin is floating (not recommended) |
J5 | IOVDD SEL | Short 1-2 – IOVDD = 1.8V supplied through LDO (U12) output Short 2-3 – IOVDD = 3.3V supplied through LDO (U11) output (default) Open – IOVDD = 1.8V supplied through J7 |
J10 | DAC CHANNEL TP | Short 1-2 – DAC81401 VOUT is connected to VSENSEP pin (default) Short 3-4 – DAC81401 VSENSEN pin connected to GND (default) Open(1-2 and 3-4) – VOUT, VSENSEP and VSENSEN pins of the DAC81401 are floating (not recommended) |
J17 | VOUT-GND SEL | Short 1-2 – OPA593 +IN (U2)connected to DAC81401 output Short 2-3 – OPA593 +IN (U2) connected to GND (default) Open – OPA593 +IN (U2) pin is floating (not recommended) |
J18 | DAC CHANNEL TP | Short 1-2 – OPA593 OUT (U2) connected to OPA593 +IN (U5) pin Short 3-4 – DAC81401 VSENSEN pin connected to GND Open(1-2 and 3-4) – High voltage gain stage is not connected to DAC81401 (default) |
J19 | PULL-UP | Short 1-2 – pulled down to GND and OPA593 (U2,U5) is in power down mode Open – OPA_EN = 1 bit : OPA593 (U2,U5) is in active mode and OPA_EN bit = 0: OPA593 (U2,U5) is in active mode (default) |
J21 | VSENSEN | Short 1-2 – VSENSEN of high voltage gain stage is connected to DAC81401 VSENSEN pin Open – VSENSEN of high voltage gain stage is open (default) |
J24 | VSENSEP | Short 1-2 – VSENSEP of high voltage gain stage is connected to DAC81401 VSENSEP pin Open – VSENSEP of high voltage gain stage is open (default) |
J22 | LEVEL SHIFT ENABLE | Short 1-2 – Digital buffers (U8,U10) enabled Open – Digital buffers (U8,U10) disabled |