SLAU912A January 2024 – October 2024 DAC61402 , DAC61404 , DAC81402 , DAC81404
The 16-bit, 4-channel DAC81404 and 12-bit, 4-channel DAC61404 are a pin-compatible family of quad-channel, buffered, high-voltage-output digital-to-analog converters (DACs) with an integrated 2.5V internal reference. These devices are specified monotonic and provide exceptional linearity of less than 1LSB.