SLAU912A
January 2024 – October 2024
DAC61402
,
DAC61404
,
DAC81402
,
DAC81404
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Jumper Information
2.3
Setup
2.4
Test Points
2.5
High-Current Optional Stage
3
Software
3.1
GUI Installation
3.2
Software Development
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
7
Revision History
Features
Configurable circuit to evaluate DAC
Onboard VDD and IOVDD (1.8V or 3.3V) support
Trigger output is available for synchronous measurement
FT4232 used to easily write to DAC using DAC814xxEVM GUI
External SPI connections available