SLAU912A January   2024  – October 2024 DAC61402 , DAC61404 , DAC81402 , DAC81404

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Jumper Information
    3. 2.3 Setup
    4. 2.4 Test Points
    5. 2.5 High-Current Optional Stage
  9. 3Software
    1. 3.1 GUI Installation
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
  13. 7Revision History

Bill of Materials (BOM)

Table 4-1 Bill of Materials
Designator Qty Value Description Package Reference Part Number Manufacturer
C1 1 100nF 0.1µF ±10% 25V Ceramic Capacitor X7R 0603 (1608 Metric) 0603 GMC10X7R104K25NT CAL-CHIP ELECTRONICS
C2, C3, C4, C5 4 470pF Cap Ceramic 470pF 50V C0G 1% SMD 0603 125°C Paper T/R 0603 C0603X471F5GACTU KEMET

C6

1

4.7uF

CAP, CERM, 4.7uF, 10V, +/- 20%, X7R, 0603

0603

GRM188Z71A475ME15D

MuRata

C7, C12, C13, C14, C15, C23, C24

7

0.1uF

CAP, CERM, 0.1µF, 25V,+/- 10%, X7R, 0402

0402

CC0402KRX7R8BB104

Yageo

C8, C10, C16, C20 4 1µF 1µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) 0603 GMC10X7R105K50NT Cal-Chip Electronics

C9, C11, C19, C21

4

CAP CER 0.1UF 50V X7R 0603

0603

CL10B104KB8NNNC

Samsung

C17, C18

2

18pF CAP, CERM, 18pF, 50V, +/- 5%, C0G/NP0, 0805

0805

CC0805JRNP09BN180

Yageo America

C22

1

0.47uF

CAP, CERM, 0.47uF, 25V, +/- 10%, X7R, 0603

0603

GRM188R71E474KA12D

MuRata

C25, C26

2

4.7uF

CAP, CERM, 4.7uF, 16V,+/- 10%, X7R, 0603

0603

GRM188Z71C475KE21D

MuRata

D1, D2, D3

3

1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPY0002A (X1SON-2)

DPY0002A

TPD1E01B04DPYR

Texas Instruments

D4

1

Super Red

LED, Super Red, SMD

LED, 1.6x.6x.8mm

SML-LX0603SRW-TR

Lumex

D5, D6 2 75V Diode, Switching, 75V, 0.3A, SOD-523 SOD-523 1N4148X-TP Micro Commercial Components
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J16, J19, J24, J31

5

Header, 100mil, 4x1, Gold, TH

4x1 Header

TSW-104-07-G-S

Samtec

J3

1

Standard Banana Jack, insulated, 10A, black

571-0100

571-0100

DEM Manufacturing

J4

1

Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT

USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT

10118194-0001LF

FCI

J5

1

Header, 2.54mm, 2x1, Tin, TH

Header, 2.54mm, 2x1, TH

TSW-102-23-T-S

Samtec

J7, J8, J9, J10 4 Standard Banana Jack, insulated, 10A, red 571-0500 571-0500 DEM Manufacturing

J12, J17, J20, J25

4

Header, 100mil, 3x2, Gold, TH

3x2 Header

TSW-103-07-G-D

Samtec

J13, J18, J23, J26, J33

5

Terminal Block, 3.5mm Pitch, 4x1, TH

14x8.2x6.5mm

ED555/4DS

On-Shore Technology

J15

1

Header, 2.54mm, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH

61300211121

Wurth Elektronik

J21

1

Header, 100mil, 3x1, Gold, TH

3x1 Header

TSW-103-07-G-S

Samtec

J22, J27, J29, J35

4

Header, 100mil, 2x1, Gold, TH

2x1 Header

TSW-102-07-G-S

Samtec

J30

1

Header, 100mil, 8x2, Gold, TH

8x2 Header

TSW-108-07-G-D

Samtec

J32

1

Header, 2.54mm, 3x1, Gold, TH

Header, 2.54mm, 3x1, TH

61300311121

Wurth Elektronik

L1

1

600 ohm

Ferrite Bead, 600 ohm at 100MHz, 1A, 0603

0603

782633601

Wurth Elektronik

Q1, Q2

2

80V

Transistor, NPN, 80V, 0.5A, SOT-23

SOT-23

MMBTA06-7-F

Diodes Inc.

Q3

1

80V

Transistor, PNP, 80V, 0.5A, SOT-23

SOT-23

MMBTA56LT1G

ON Semiconductor

R1, R5, R7, R8, R11

5

10.0k

RES, 10.0 k, 1%, 0.1 W, 0402

0402

ERJ-2RKF1002X

Panasonic

R2

1

200

200 Ohms ±0.1% 0.5W, 1/2W Chip Resistor 0603 (1608 Metric) Thin Film

0603

RA73F1J200RBTD

TE Connectivity

R3, R4, R6, R9

4

0

RES, 0, 5%, 0.1 W, 0603

0603

RC0603JR-070RL

Yageo America

R10, R16

2

4.7k

RES, 4.7 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206

1206

CRCW12064K70JNEA

Vishay-Dale

R12, R13

2

4.99

RES, 4.99, 1%, 0.25 W, 1206

1206

RC1206FR-074R99L

Yageo America

R14, R15

2

49.9

RES, 49.9, 1%, 0.75 W, AEC-Q200 Grade 0, 2010

2010

CRCW201049R9FKEF

Vishay-Dale

R17

1

12.0k

RES, 12.0 k, 1%, 0.1 W, 0603

0603

RC0603FR-0712KL

Yageo

R18

1

47.0k

RES, 47.0 k, 1%, 0.1 W, 0603

0603

RC0603FR-0747KL

Yageo

R19, R37

2

10.0k

RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

RMCF0402FT10K0

Stackpole Electronics Inc

R29, R31

2

10

RES, 10.0, 1%, 0.063 W, 0402

0402

RK73H1ETTP10R0F

KOA Speer

R34

1

330

RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF3300X

Panasonic

R43

1

1.00Meg

RES, 1.00M, 1%, 0.1W, AEC-Q200 Grade 0, 0603

0603

CRCW06031M00FKEA

Vishay-Dale

R44

1

0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film

0603

ERJ-3GEY0R00V

Panasonic

SH-J1, SH-J4, SH-J5, SH-J6, SH-J8, SH-J9, SH-J10, SH-J11

8

Shunt, 2.54mm, Gold, Black

Shunt, 2.54mm, Black

60900213421

Wurth Elektronik

SH-J2, SH-J12, SH-J30, SH-J31

4

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

TP1, TP2, TP3, TP4, TP17, TP26

6

Test Point, Multipurpose, Red, TH

Red Multipurpose Test point

5010

Keystone Electronics

TP5, TP8, TP10, TP13

4

Test Point, Multipurpose, White, TH

White Multipurpose Test point

5012

Keystone Electronics

TP19, TP20, TP21, TP22

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Test point

5011

Keystone Electronics

TP23, TP24

2

Test Point, Miniature, Red, TH

Red Miniature Test point

5000

Keystone

U1

1

Quad, 16-Bit, High-Voltage-Output DACs With Internal Reference

VQFN32

DAC81404RHB

Texas Instruments

U2

1

Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56

VQFN-56

FT4232H-56Q-TRAY

FTDI

U3, U4

2

4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14

WQFN14

TXU0304BQA

Texas Instruments

U5

1

Single Output High PSRR LDO, 250mA, Fixed 3.3V Output, 2.7V to 6.5V Input, with Low IQ, 5-pin SOT (DDC), -40 to 105 degC, Green (RoHS & no Sb/Br)

DDC0005A

TPS73433TDDCRQ1

Texas Instruments

U6

1

Single Output Low Input Voltage Requirement LDO, 150mA, Fixed 1.8V Output, 1.8V to 5.5V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br)

DBV0005A

TPS72118DBVR

Texas Instruments

Y1 1 Crystal, 12MHz, 18pF, SMD ABM3 ABM3-12.000MHZ-B2-T Abracon Corporation

C27

0

4.7uF

CAP, CERM, 4.7uF, 16V,+/- 10%, X7R, 0603

0603

GRM188Z71C475KE21D

MuRata

J36, J37

0

Header, 100mil, 4x1, Gold, TH

4x1 Header

TSW-104-07-G-S

Samtec

J39

0

Connector, End launch SMA, 50 ohm, SMT

End Launch SMA

142-0701-801

Cinch Connectivity

R20

0

0

RES, 0, 5%, 0.1 W, 0603

0603

RC0603JR-070RL

Yageo America

TP6

0

Test Point, Multipurpose, Red, TH

Red Multipurpose Test point

5010

Keystone Electronics

Y2

0

Crystal, 12MHz, 30ppm, 18pF, SMD

11.4x4.7mm

ABLS2-12.000MHZ-D4Y-T

Abracon Corporation