SLAU913 august 2023 AFE539A4
The High Level Configuration page, shown in Figure 4-6, provides an interface to quickly configure the parameters and relevant register settings for the respective AFE539A4EVM device. The High Level Configuration page consists of the AFE539A4 sub-page.
The AFE539A4 sub-page provides an interface to quickly power up, and configure all of the parameters and settings of the device
Disable the state machine using the State Machine Enable drop down menu before updating any SRAM parameters. Re-enable the state machine after configuring these settings.