SLAU915 May 2024 ULC1001
The voltage supplied to the DRV2911 chip can be adjusted depending on the Lens Cover System being driven. The on-board boost converter, LM5155 (SNVSB75), creates the voltage, VBST, which is tied to PVDD through the J5 header. Adjusting the resistor feedback network can change the VBST voltage and thus change the PVDD voltage. A potentiometer, R26, has been implemented to easily change the VBST value ranging from 13V to the absolute maximum of DRV2911, 40V. To enable the variable boost circuitry, short jumper J11 and adjust R26 to the desired boost voltage. To use the default 30V boost voltage, leave J11 open.