SLAU915 May 2024 ULC1001
The GUI north pane in Figure 4-9 contains the Title bar, Menu bar, Tools Bar, page selection tabs, and various buttons, and indicators. The major functions include: configuring and monitoring communications, loading and saving configuration files, recording ULC1001-DRV2911 EVM register reads and writes, monitoring system faults, aborting and re-initializing the system, changing the 7-bit target I2C address, and switching between pages.
The Menu Bar lies below the title bar in Figure 4-9 and is structured as shown in Table 4-7.
Menu | Functions |
---|---|
File | Open Configuration, Save Configuration, Save Config Header File, Exit |
Script | Launch Script Window, Start Script Recording, Stop Script Recording |
Debug | Enter/Exit Demo Mode |
Help | Provides Links to ULC1001-DRV2911 EVM User Guide and GUI Version info |
Quick link buttons below the Menu Bar perform the following functions from left to right:
On the right side of the North Pane, additional functions exist for setting the Target I2C Address (7-bit), set/clear Demo Mode, and turn on/off periodic Fault Monitoring. The default 7 bit target address for a ULC1001-DRV2911 EVM is 0x48. If the Demo Mode field box is not checked, then the GUI attempt to connect to the ULC1001-DRV2911 EVM via the USB2ANY interface. When in Demo Mode, a user can navigate through the GUI to familiarize themselves with the GUI structure. The Fault Monitor period is 100ms when on.
Below the quick link buttons lies the page selection tabs. The selected page shows up on the GUI Center Pane. The default High Level Page provides the fastest way to begin evaluating the cleaning performance of the ULC1001-DRV2911 EVM. The Register Map Page and I2C Configuration Page are for advanced debug and test.
To the right of the page selection tabs are the following buttons and indicators: