SLAU916 May   2024

 

  1.   1
  2.   Description
  3.   Getting Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Hardware Theory of Operation
      2. 2.1.2 Jumper Definitions
      3. 2.1.3 Connector Definitions
      4. 2.1.4 Test Points
    2. 2.2 Hardware Overview
      1. 2.2.1 Connecting the FT4232 Digital Controller
      2. 2.2.2 SPI Configuration
      3. 2.2.3 I2C Configuration
      4. 2.2.4 Glitch Testing
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Launching the Software
    3. 3.3 Software Features
      1. 3.3.1 Low Level Configuration Page
      2. 3.3.2 High Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Connecting the FT4232 Digital Controller

To connect the FT4232 digital controller on the EVM board to the computer, align and firmly connect the USB connector to the J3 connector. Verify the connection is snug; a loose connection can cause intermittent operation. A 100 mil header (J15) is available for external communication. Table 3-6 lists the J15 pin definitions. To use external communication, close jumper J1 to disable the connection to the FT4232 controller. When using external I2C, TI recommends to close the J16 and J17 jumpers in the I2C positions, as the jumpers connect the pull-up resistors R43 and R44 to the communication lines.

Table 2-6 Digital Header J15 Pin Definitions
Pin NumberDescription

2

DAC80516 RESET input

4

DAC80516 DAC synchronization signal LDAC

6

DAC80516 FLEXIO/CLEAR pin

8

DAC80516 SCLK/SDA pin

10

DAC80516 PICO/A0 pin

12

DAC80516 CS/SCL pin

14

DAC80516 POCI/A1 pin

1,3,5,7,9,11,13

Ground