SLAU916
May 2024
1
Description
Getting Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Setup
2.1.1
Hardware Theory of Operation
2.1.2
Jumper Definitions
2.1.3
Connector Definitions
2.1.4
Test Points
2.2
Hardware Overview
2.2.1
Connecting the FT4232 Digital Controller
2.2.2
SPI Configuration
2.2.3
I2C Configuration
2.2.4
Glitch Testing
3
Software
3.1
Software Setup
3.1.1
Software Installation
3.2
Software Overview
3.2.1
Launching the Software
3.3
Software Features
3.3.1
Low Level Configuration Page
3.3.2
High Level Configuration Page
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
Configurable circuit to evaluate the
DAC80516
Onboard AVDD (5V or 3.3V) and VIO (1.8V, 3.3V, or 5V) support via USB and on-board voltage regulators
Option for external reference voltage or on-board 2.5V reference voltage
Trigger output is available for synchronous measurement
On-board FT4232 used to easily write to DAC using the DAC805xxEVM GUI
External SPI and I
2
C connections available