SLAU916 May 2024
The DAC80516EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC80516 device. The DAC80516EVM has optional circuits and jumpers to configure the device for different applications. The DAC80516 is installed on the EVM.
The DAC80516 offers 16 low power, 16-bit, buffered voltage-output DACs with a full-scale output of 2.5V or 5V. The devices include a 2.5V internal reference. The DAC output range is programmable to 2.5V or 5V.